
Name: 					CRD25DA12N-FMC-AFE BOOST STAGE V1.0 (04-2024)

Layers:					2

Dimensions:				8" x 6.55"

Finished Thickness:		~0.093”

Material:				FR4

Surface Finish:			ENIG

Copper Weight:			2 oz (all layers)

Soldermask Color:		Matte Black

Soldermask Finish:		Standard

Silkscreen Color:		White

Silkscreen Sides:		Both

Misc:					Board manufacturer logo must go on the bottom silkscreen layer. Includes press-fit hole requirements. See drill table for more details.

Notes: 					There is a separate drill file for the drilled holes and the slot holes. 